To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to BNC Female Bulkhead Cable Using PE-SR405FL Coax

Product ID: PE3W08305

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4119PE-SR405FLPE4916KitBOM Datasheet

SMA Female Bulkhead to BNC Female Bulkhead Cable Using PE-SR405FL Coax

PE3W08305 is a SMA female bulkhead to BNC female bulkhead cable using PE-SR405FL coax. This Pasternack SMA female bulkhead to BNC female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our female SMA bulkhead to female BNC bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08305 SMA female bulkhead to BNC female bulkhead cable assembly is constructed with PE-SR405FL coax.