Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Polarity SMA Female Bulkhead to BNC Male Cable Using LMR-195 Coax

Product ID: PE3W05075

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4857LMR-195PE4016KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to BNC Male Cable Using LMR-195 Coax

PE3W05075 is a reverse polarity SMA female bulkhead to BNC male cable using LMR-195 coax. This Pasternack reverse polarity SMA female bulkhead to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity female SMA bulkhead to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05075 SMA reverse polarity female bulkhead to BNC male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.