In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Bulkhead to SMA Female Bulkhead Cable Using Tinned RG402 Coax with HeatShrink, LF Solder

Product ID: PE3W12533LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44697PE-SR402TNPE44697KitBOM Datasheet

SMA Female Bulkhead to SMA Female Bulkhead Cable Using Tinned RG402 Coax with HeatShrink, LF Solder

PE3W12533LF/HS is a SMA female bulkhead to SMA female bulkhead cable using RG402 Tinned coax. This Pasternack SMA female bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA bulkhead to female SMA bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12533LF/HS SMA female bulkhead to SMA female bulkhead cable assembly is constructed with RG402 Tinned coax.