Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Polarity SMA Female Bulkhead to MCX Plug Right Angle Cable Using PE-SR405AL Coax

Product ID: PE3W12149

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4865PE-SR405ALPE4877KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to MCX Plug Right Angle Cable Using PE-SR405AL Coax

PE3W12149 is a reverse polarity SMA female bulkhead to MCX plug right angle cable using PE-SR405AL coax. This Pasternack reverse polarity SMA female bulkhead to MCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MCX for connector 2. SMA to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity female SMA bulkhead to plug MCX right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12149 SMA reverse polarity female bulkhead to MCX plug right angle cable assembly is constructed with PE-SR405AL coax.