Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to Mini UHF Male Right Angle Cable Using LMR-195 Coax

Product ID: PE3W00187
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D HoleLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketMini UHF Male Right Angle Connector Crimp/Solder Attachment For RG58Data Icon
PE4420LMR-195PE44082KitBOM Datasheet

SMA Female Bulkhead to Mini UHF Male Right Angle C

PE3W00187 is a SMA female bulkhead to Mini UHF male right angle cable using LMR-195 coax. This Pasternack SMA female bulkhead to Mini UHF male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Mini UHF for connector 2. SMA to Mini UHF right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to male Mini UHF right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00187 SMA female bulkhead to Mini UHF male right angle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.