Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to Snap-On MMBX Plug Cable Using PE-SR405FLJ Coax

Product ID: PE3C5568/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMMBX Plug Snap-On Connector Solder/Non-Solder Contact Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactData Icon
PE4116PE-SR405FLJPE45253KitBOM Datasheet

SMA Female to Snap-On MMBX Plug Cable Using PE-SR405FLJ Coax with HeatShrink

PE3C5568/HS is a SMA female to MMBX plug cable using PE-SR405FLJ coax. This Pasternack SMA female to MMBX plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMBX for connector 2.

Our female SMA to plug MMBX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C5568/HS SMA female to MMBX plug cable assembly is constructed with PE-SR405FLJ coax.