To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity SMA Female Bulkhead to MMCX Plug Right Angle Cable Using PE-SR405AL Coax

Product ID: PE3W00841
Product discontinued.
Replaced with PE3W04903.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4865PE-SR405ALPE4900KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to MMCX Plug Right Angle Cable Using PE-SR405AL Coax

PE3W00841 is a reverse polarity SMA female bulkhead to MMCX plug right angle cable using PE-SR405AL coax. This Pasternack reverse polarity SMA female bulkhead to MMCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMCX for connector 2. SMA to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity female SMA bulkhead to plug MMCX right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00841 SMA reverse polarity female bulkhead to MMCX plug right angle cable assembly is constructed with PE-SR405AL coax.