To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to N Female 4 Hole Flange Cable Using PE-SR402FL Coax

Product ID: PE3W00581

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44697PE-SR402FLPE44072KitBOM Datasheet

SMA Female Bulkhead to N Female 4 Hole Flange Cabl

PE3W00581 is a SMA female bulkhead to N female 4 hole flange cable using PE-SR402FL coax. This Pasternack SMA female bulkhead to N female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our female SMA bulkhead to female N 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W00581 SMA female bulkhead to N female 4 hole flange cable assembly is constructed with PE-SR402FL coax.