Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to QN Male Cable Using LMR-195 Coax

Product ID: PE3W01471

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketQN Male Connector Crimp/Solder Attachment For RG58, RG141, RG303Data Icon
PE4413LMR-195PE44596KitBOM Datasheet

SMA Female to QN Male Cable Using LMR-195 Coax

PE3W01471 is a SMA female to QN male cable using LMR-195 coax. This Pasternack SMA female to QN male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm QN for connector 2.

Our female SMA to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01471 SMA female to QN male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.