Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Female Bulkhead Cable Using RG178 Coax

Product ID: PE3W08177

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45004RG178B/UPE45004KitBOM Datasheet

Reverse Polarity SMA Female Bulkhead to Reverse Polarity SMA Female Bulkhead Cable Using RG178 Coax

PE3W08177 is a reverse polarity SMA female bulkhead to reverse polarity SMA female bulkhead cable using RG178 coax. This Pasternack reverse polarity SMA female bulkhead to reverse polarity SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity female SMA bulkhead to reverse polarity female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08177 SMA reverse polarity female bulkhead to SMA reverse polarity female bulkhead cable assembly is constructed with RG178 coax.