Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to SMA Female Cable Using RG316-DS Coax

Product ID: PE3W12278
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4425RG316-DSPE4415KitBOM Datasheet

SMA Female Bulkhead to SMA Female Cable Using RG316-DS Coax

PE3W12278 is a SMA female bulkhead to SMA female cable using RG316-DS coax. This Pasternack SMA female bulkhead to SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA bulkhead to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12278 SMA female bulkhead to SMA female cable assembly is constructed with RG316-DS coax.