In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female 4 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink

Product ID: PE3W07027/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4121PE-SR402FLJPE44691KitBOM Datasheet

SMA Female 4 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink

PE3W07027/HS is a SMA female 4 hole flange to SMA male cable using PE-SR402FLJ coax. This Pasternack SMA female 4 hole flange to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SMA 4 hole flange to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07027/HS SMA female 4 hole flange to SMA male cable assembly is constructed with PE-SR402FLJ coax.