Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to SMB Jack Cable Using RG316-DS Coax

Product ID: PE3W09381
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Connector Clamp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMB Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE4415RG316-DSPE45158KitBOM Datasheet

SMA Female to SMB Jack Cable Using RG316-DS Coax

PE3W09381 is a SMA female to SMB jack cable using RG316-DS coax. This Pasternack SMA female to SMB jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our female SMA to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09381 SMA female to SMB jack cable assembly is constructed with RG316-DS coax.