In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female 2 Hole Flange to SMP Female Cable Using PE-SR047AL Coax , LF Solder

Product ID: PE3W12473LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4547PE-SR047ALPE44785KitBOM Datasheet

SMA Female 2 Hole Flange to SMP Female Cable Using PE-SR047AL Coax, LF Solder

PE3W12473LF is a SMA female 2 hole flange to SMP female cable using PE-SR047AL coax. This Pasternack SMA female 2 hole flange to SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2.

Our female SMA 2 hole flange to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12473LF SMA female 2 hole flange to SMP female cable assembly is constructed with PE-SR047AL coax.