Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female 4 Hole Flange to SMP Female Right Angle Cable Using PE-SR047FL Coax

Product ID: PE3W09425

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4548PE-SR047FLPE45249KitBOM Datasheet

SMA Female 4 Hole Flange to SMP Female Right Angle Cable Using PE-SR047FL Coax

PE3W09425 is a SMA female 4 hole flange to SMP female right angle cable using PE-SR047FL coax. This Pasternack SMA female 4 hole flange to SMP female right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2. SMA to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA 4 hole flange to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W09425 SMA female 4 hole flange to SMP female right angle cable assembly is constructed with PE-SR047FL coax.