Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female Bulkhead to SSMA Male Cable Using RG178 Coax

Product ID: PE3W01794

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .235 inch D HoleSSMA Male Connector Crimp/Solder Attachment for RG178, RG196
PE4421RG178B/UPE44381

SMA Female Bulkhead to SSMA Male Cable Using RG178 Coax

PE3W01794 is a SMA female bulkhead to SSMA male cable using RG178 coax. This Pasternack SMA female bulkhead to SSMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our female SMA bulkhead to male SSMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01794 SMA female bulkhead to SSMA male cable assembly is constructed with RG178 coax.