Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA to SSMA Cable Assemblies

Pasternack Enterprises SMA to SSMA cable assembly product line has 60 standard and custom products using flexible coax cable. SMA to SSMA assemblies are assembled using 4 unique coaxial cable types and 3 different SMA connectors. Our SMA to SSMA cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA to SSMA cable assemblies are manufactured with 7 different cable and connector combinations. Our customers may choose the SMA to SSMA cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships SMA to SSMA cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to support you. Contact Pasternack through e-mail or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

1-20 of 168 Results
Jump to
of 9
GO