Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to SSMA Male Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3C0773/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSSMA Male Connector Crimp/Solder Attachment For RG188-DS, RG316-DSData Icon
PE4408RG316-DSPE44416KitBOM Datasheet

SMA Male Right Angle to SSMA Male Cable Using RG316-DS Coax with HeatShrink

PE3C0773/HS is a SMA male right angle to SSMA male cable using RG316-DS coax. This Pasternack SMA male right angle to SSMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMA for connector 2. SMA right angle to SSMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male SSMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0773/HS SMA male right angle to SSMA male cable assembly is constructed with RG316-DS coax.