Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to SSMA Male Right Angle Cable Using RG316-DS Coax

Product ID: PE3W06013

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .235 inch D HoleFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSSMA Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE4425RG316-DSPE44418KitBOM Datasheet

SMA Female Bulkhead to SSMA Male Right Angle Cable Using RG316-DS Coax

PE3W06013 is a SMA female bulkhead to SSMA male right angle cable using RG316-DS coax. This Pasternack SMA female bulkhead to SSMA male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMA for connector 2. SMA to SSMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to male SSMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06013 SMA female bulkhead to SSMA male right angle cable assembly is constructed with RG316-DS coax.