To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to SSMC Plug Cable Using PE-C100-LSZH Coax

Product ID: PE3W07497

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4427PE-C100-LSZHPE45209KitBOM Datasheet

SMA Female Bulkhead to SSMC Plug Cable Using PE-C100-LSZH Coax

PE3W07497 is a SMA female bulkhead to SSMC plug cable using PE-C100-LSZH coax. This Pasternack SMA female bulkhead to SSMC plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMC for connector 2.

Our female SMA bulkhead to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07497 SMA female bulkhead to SSMC plug cable assembly is constructed with PE-C100-LSZH coax.