Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Reverse Polarity SMA Female to Reverse Polarity TNC Female Bulkhead Cable Using Tinned RG402 Coax

Product ID: PE3W06272

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44723PE-SR402TNPE4702KitBOM Datasheet

Reverse Polarity SMA Female to Reverse Polarity TNC Female Bulkhead Cable Using Tinned RG402 Coax

PE3W06272 is a reverse polarity SMA female to reverse polarity TNC female bulkhead cable using RG402 Tinned coax. This Pasternack reverse polarity SMA female to reverse polarity TNC female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity female SMA to reverse polarity female TNC bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06272 SMA reverse polarity female to TNC reverse polarity female bulkhead cable assembly is constructed with RG402 Tinned coax.