Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 1.0/2.3 Jack Bulkhead Cable Using RG405 Coax

Product ID: PE3W11693

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG4051.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D HoleData Icon
PE4005RG405/UPE44256KitBOM Datasheet

SMA Male to 1.0/2.3 Jack Bulkhead Cable Using RG405 Coax

PE3W11693 is a SMA male to 1.0/2.3 jack bulkhead cable using RG405 coax. This Pasternack SMA male to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our male SMA to jack 1.0/2.3 bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11693 SMA male to 1.0/2.3 jack bulkhead cable assembly is constructed with RG405 coax.