Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to 1.0/2.3 Plug Cable Using RG142 Coax, RoHS

Product ID: PE3W01039LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG4001.0/2.3 Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE4002RG142B/UPE44242KitBOM Datasheet

SMA Male Right Angle to 1.0/2.3 Plug Cable Using RG142 Coax , RoHS

PE3W01039LF is a SMA male right angle to 1.0/2.3 plug cable using RG142 coax. This Pasternack SMA male right angle to 1.0/2.3 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. SMA right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01039LF SMA male right angle to 1.0/2.3 plug cable assembly is constructed with RG142 coax.