In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to 10-32 Male Right Angle Cable Using PE-C100-LSZH Coax

Product ID: PE3W00458

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4003PE-C100-LSZHPE44355KitBOM Datasheet

SMA Male to 10-32 Male Right Angle Cable Using PE-

PE3W00458 is a SMA male to 10-32 male right angle cable using PE-C100-LSZH coax. This Pasternack SMA male to 10-32 male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 10-32 for connector 2. SMA to 10-32 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male 10-32 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00458 SMA male to 10-32 male right angle cable assembly is constructed with PE-C100-LSZH coax.