Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to 2.4mm Male Cable 12 Inch Length Using PE-P103 Coax

Product ID: PE3C6634-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$289.99
25-49$275.49
50-99$260.99
100-249$249.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P103
RF Cable TypePE-P103
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to 2.4mm Male Cable 12 Inch Length Using PE-P103 Coax

The PE3C6634-12 is a SMA male to 2.4mm male cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 26.5 GHz operation. It connects SMA interfaces to 2.4mm ports in RF test setups, lab interconnects, and electronic system integration tasks. Passivated Stainless Steel bodies, Gold-plated Beryllium Copper contacts, and PE-P103 flexible coax support reliable performance across -45°C to 125°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and 2.4mm cable connection on the other. Our SMA to 2.4mm cable assemblies have a male gender on end 1 and male on end 2. This SMA to 2.4mm cable is a male to male coax assembly, PE3C6634-12, can also be known as a SMA plug to 2.4mm plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to 2.4mm plug cable assembly PE3C6634-12 is built with PE-P103 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to 2.4mm cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 26.5 GHz maximum frequency SMA male to 2.4mm male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6634-12 can also be used in the other direction and will be 2.4mm male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to 2.4mm plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to 2.4mm cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to 2.4mm male cable 12 inch length using PE-P103 coax.

Frequently Asked Questions

What is the PE3C6634-12 RF cable assembly used for?

The PE3C6634-12 is a between-series RF cable assembly used to connect SMA interfaces to 2.4mm interfaces in one flexible assembly. It features SMA male and 2.4mm male straight connectors, 50 Ohm impedance, and DC to 26.5 GHz operating frequency. Engineers use it in laboratory RF test setups, microwave benches, and integrated electronic systems with mixed connector standards. Its PE-P103 flexible coax and Passivated Stainless Steel connector bodies help support routing and dependable interconnect performance across demanding environments.

When would I use a SMA to 2.4mm cable instead of an adapter?

A SMA to 2.4mm cable like the PE3C6634-12 is used when equipment needs connector conversion plus flexible routing between ports. It combines SMA male and 2.4mm male interfaces with PE-P103 coax, 50 Ohm impedance, and DC to 26.5 GHz coverage. Test benches and tightly spaced assemblies often need cable movement that a rigid adapter cannot provide easily. This approach helps reduce mechanical strain on ports while supporting practical equipment positioning in labs and system integration work.

Is the PE3C6634-12 suitable for microwave and test lab applications?

Yes, the PE3C6634-12 is suitable for microwave and test lab applications that require a 50 Ohm between-series cable assembly. It supports DC to 26.5 GHz operation and uses straight SMA male and 2.4mm male connectors for common instrument transitions. Engineers deploy it in RF benches, verification setups, and electronic integration tasks where connector compatibility and cable flexibility both matter. Its Gold-plated Beryllium Copper contacts and flexible PE-P103 coax support repeated connection cycles in technical lab environments.

What construction details make the PE3C6634-12 useful in integrated RF systems?

The PE3C6634-12 uses PE-P103 flexible coax with an ETFE jacket for routing in integrated RF systems and electronic assemblies. It includes Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE and PPO dielectric types at the interfaces. These materials support durable connector construction and stable signal transfer across DC to 26.5 GHz applications. Engineers select this cable when mixed SMA and 2.4mm interfaces must be linked cleanly inside test stations or installed subsystems.