Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to 2.4mm Cable Assemblies

Pasternack Enterprises SMA to 2.4mm cable assembly product portfolio is made up of 48 custom and standard configurations that use formable or semirigid cable. SMA to 2.4mm assemblies are manufactured from 3 unique cable part numbers and 1 unique SMA connector. Our SMA to 2.4mm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to 2.4mm cable assemblies are built with 6 different cable and connector combinations. You may select the SMA to 2.4mm cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMA to 2.4mm cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).