SMA Male Right Angle to 7/16 DIN Female 4 Hole Flange Cable Using TFT-402 Coax
Product ID:
PE3W12333
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 7/16 DIN |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-SM-RA-LP | TFT-402 | TC-402-716F-PM-LP | KitBOM Datasheet |
|---|
SMA Male Right Angle to 7/16 DIN Female 4 Hole Flange Cable Using TFT-402 Coax
PE3W12333 is a SMA male right angle to 7/16 DIN female 4 hole flange cable using TFT-402 coax. This Pasternack SMA male right angle to 7/16 DIN female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2. SMA right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA right angle to female 7/16 DIN 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12333 SMA male right angle to 7/16 DIN female 4 hole flange cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table