Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 7/16 DIN Male Right Angle Cable Using PE-B400 Coax

Product ID: PE3W07806

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B400
RF Cable TypePE-B400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for PE-C400, PE-B400, PE-B405, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inchFlexible RG8 Type with Foam Dielectric Coax Cable Double Shielded with Black PVC Jacket7/16 DIN Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405Data Icon
PE44668PE-B400EZ-400-716M-RA-XKitBOM Datasheet

SMA Male to 7/16 DIN Male Right Angle Cable Using PE-B400 Coax

PE3W07806 is a SMA male to 7/16 DIN male right angle cable using PE-B400 coax. This Pasternack SMA male to 7/16 DIN male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2. SMA to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07806 SMA male to 7/16 DIN male right angle cable assembly is constructed with PE-B400 coax.