Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to Banana Plug Cable Using RG142 Coax with HeatShrink

Product ID: PE3C3959/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Banana Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4002RG142B/UPE4089KitBOM Datasheet

SMA Male Right Angle to Banana Plug Cable Using RG142 Coax with HeatShrink

PE3C3959/HS is a SMA male right angle to Banana plug cable using RG142 coax. This Pasternack SMA male right angle to Banana plug cable assembly uses a 50 Ohm SMA for connector 1 and a Banana for connector 2. SMA right angle to Banana coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3959/HS SMA male right angle to Banana plug cable assembly is constructed with RG142 coax.