To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity SMA Male to BNC Female 4 Hole Flange Cable Using PE-C195 Coax

Product ID: PE3W08861

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4769PE-C195PE4056KitBOM Datasheet

Reverse Polarity SMA Male to BNC Female 4 Hole Flange Cable Using PE-C195 Coax

PE3W08861 is a reverse polarity SMA male to BNC female 4 hole flange cable using PE-C195 coax. This Pasternack reverse polarity SMA male to BNC female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity male SMA to female BNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08861 SMA reverse polarity male to BNC female 4 hole flange cable assembly is constructed with PE-C195 coax.