Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to BNC Female Bulkhead Cable Using RG141 Coax

Product ID: PE3W10468

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44203RG141A/UPE4208KitBOM Datasheet

SMA Male to BNC Female Bulkhead Cable Using RG141 Coax

PE3W10468 is a SMA male to BNC female bulkhead cable using RG141 coax. This Pasternack SMA male to BNC female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SMA to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10468 SMA male to BNC female bulkhead cable assembly is constructed with RG141 coax.