SMA Male Right Angle to BNC Female Bulkhead Cable Using RG316-DS Coax, LF Solder, RoHS
Product ID:
PE3C0839LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 |
Description
SMA Male Right Angle to BNC Female Bulkhead Cable Using RG316-DS Coax, LF Solder, RoHS
PE3C0839LF is a SMA male right angle to BNC female bulkhead cable using RG316-DS coax. This Pasternack SMA male right angle to BNC female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2. SMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA right angle to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0839LF SMA male right angle to BNC female bulkhead cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.