Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Male Cable Using LMR-240-UF Coax

Product ID: PE3W01745

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240Flexible LMR-240-UF Indoor / Outdoor Rated Coax Cable Double Shielded with Black TPE JacketBNC Male Connector Clamp/Solder Attachment for RG8X, PE-C240, 0.240 inch, LMR-240Data Icon
EZ-240-SM-XLMR-240-UFPE4379KitBOM Datasheet

SMA Male to BNC Male Cable Using LMR-240-UF Coax

PE3W01745 is a SMA male to BNC male cable using LMR-240-UF coax. This Pasternack SMA male to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01745 SMA male to BNC male cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.