To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to BNC Male Cable Using LMR-400 Coax

Product ID: PE3W00340
Product discontinued.
Replaced with PE3C6730.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44668LMR-400TC-400-BMKitBOM Datasheet

SMA Male to BNC Male Cable Using LMR-400 Coax

PE3W00340 is a SMA male to BNC male cable using LMR-400 coax. This Pasternack SMA male to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00340 SMA male to BNC male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.