Reverse Polarity SMA Male to BNC Male Cable Using LMR-400-DB Coax with HeatShrink, LF Solder, RoHS
Product ID:
PE3W03567LF/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Reverse Polarity |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-400-DB |
| RF Cable Type | LMR-400-DB |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44666 | LMR-400-DB | PE44294 | KitBOM Datasheet |
|---|
Reverse Polarity SMA Male to BNC Male Cable Using LMR-400-DB Coax with HeatShrink, LF Solder, RoHS
PE3W03567LF/HS is a reverse polarity SMA male to BNC male cable using LMR-400-DB coax. This Pasternack reverse polarity SMA male to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.
Our reverse polarity male SMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03567LF/HS SMA reverse polarity male to BNC male cable assembly is constructed with LMR-400-DB coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table