Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to BNC Male Cable Using RG174 Coax

Product ID: PE35211

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3332.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

Reverse Polarity SMA Male to BNC Male Cable Using RG174 Coax

PE35211 is a reverse polarity SMA male to BNC male cable using RG174 coax. This Pasternack reverse polarity SMA male to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity male SMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35211 SMA reverse polarity male to BNC male cable assembly is constructed with RG174 coax.