In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity SMA Male Right Angle to BNC Male Cable Using RG174 Coax

Product ID: PE3W01699
Product discontinued.
Replaced with PE3W01511.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4785RG174A/UPE4043KitBOM Datasheet

Reverse Polarity SMA Male Right Angle to BNC Male Cable Using RG174 Coax

PE3W01699 is a reverse polarity SMA male right angle to BNC male cable using RG174 coax. This Pasternack reverse polarity SMA male right angle to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2. SMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity male SMA right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01699 SMA reverse polarity male right angle to BNC male cable assembly is constructed with RG174 coax.