Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to BNC Male Cable 72 Inch Length Using RG188 Coax, RoHS

Product ID: PE3756LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3437LF-72.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male Right Angle to BNC Male Cable 72 Inch Length Using RG188 Coax, RoHS

The PE3756LF-72 is a SMA male right angle to BNC male cable designed for RG188A/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It solves between-series RF interconnect needs where equipment with SMA and BNC interfaces must be linked in compact bench and system layouts. Brass connector bodies, gold-plated brass contacts, and PTFE dielectric support 50 Ohm performance with 1.4:1 maximum VSWR in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and BNC cable connection on the other. Our right angle SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3756LF-72, can also be known as a right angle SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3756LF-72 is built with RG188 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA right angle male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3756LF-72 can also be used in the other direction and will be BNC male to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to BNC male cable 72 inch length using RG188 coax, RoHS.

Frequently Asked Questions

What is the PE3756LF-72 RF cable assembly used for?

The PE3756LF-72 is a between-series RF cable assembly used to connect SMA and BNC interfaces in one 50 Ohm signal path. It combines a SMA male right-angle connector, a BNC male connector, RG188A/U flexible coax, and DC to 3 GHz operation. Engineers use it on benches and in integrated systems where instrument ports and device interfaces do not match. The right-angle SMA helps routing in confined spaces and reduces mechanical stress near densely packed RF ports.

When would I use a SMA right-angle to BNC male cable instead of straight connectors on both ends?

You would use the PE3756LF-72 when one connection point has limited clearance and a straight SMA cable exit would crowd nearby hardware. Its SMA male right-angle end redirects the cable path while the BNC male end supports standard straight mating. This layout is useful in test racks, compact enclosures, and instrument panels with closely spaced RF connectors. The flexible RG188A/U cable also helps manage routing without forcing an aggressive bend directly at the SMA interface.

Is the PE3756LF-72 suitable for general RF test and electronics integration?

The PE3756LF-72 is suitable for general RF test and electronics integration where a 50 Ohm cable is needed between SMA and BNC ports. It supports DC to 3 GHz operation and has a maximum VSWR of 1.4:1 for standard interconnect tasks. Engineers often use it for signal routing between bench instruments, evaluation hardware, and subsystem assemblies with mixed connector types. Its flexible RG188A/U construction is practical when cable movement, compact routing, or repeated setup changes are part of normal use.

What makes RG188A/U a practical cable choice for this assembly?

RG188A/U is a practical choice in the PE3756LF-72 because it provides a flexible 50 Ohm coaxial path for everyday RF interconnect work. This cable assembly also uses a PTFE jacket and PTFE connector dielectrics to support stable construction in standard lab environments. Engineers select it when they need a manageable cable for routing between equipment without using a larger, stiffer coax type. That flexibility is especially useful in prototype builds, service benches, and compact electronic systems with mixed connector interfaces.