Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Male Cable 12 Inch Length Using RG316-DS Coax

Product ID: PE3359-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3495-12.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to BNC Male Cable 12 Inch Length Using RG316-DS Coax

The PE3359-12 is a SMA male to BNC male cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA and BNC interfaces in RF and electronic system integration where mixed connector standards must be linked quickly and cleanly. Brass connectors with gold-plated brass contacts, PTFE/Teflon dielectrics, and RG316-DS coax support 1.4:1 maximum VSWR across the operating range.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and BNC cable connection on the other. Our SMA to BNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to BNC cable is a male to male coax assembly, PE3359-12, can also be known as a SMA plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to BNC plug cable assembly PE3359-12 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 1 GHz maximum frequency SMA male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3359-12 can also be used in the other direction and will be BNC male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to BNC male cable 12 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE3359-12 RF cable assembly?

The PE3359-12 is a SMA male to BNC male RF cable assembly built to connect equipment that uses two different 50 Ohm connector interfaces. It uses RG316-DS coax, supports DC to 1 GHz operation, and specifies 1.4:1 maximum VSWR for controlled RF performance. Engineers use this cable when one device has an SMA interface and the mating instrument or subsystem uses a BNC interface. That makes PE3359-12 useful for bench setups, prototype builds, and general RF system integration that requires a direct between-series cable.

When would I use a SMA male to BNC male cable?

A SMA male to BNC male cable like PE3359-12 is used when an RF path must connect two devices with different connector families. PE3359-12 provides 50 Ohm impedance, straight male connectors on both ends, and RG316-DS coax for DC to 1 GHz applications. This is common in lab environments where instruments, signal sources, or subsystems do not share the same RF interface. It is also useful during prototyping and troubleshooting because it creates a direct transition without adding separate adapters and extra connection points.

Is the PE3359-12 compatible with standard 50 Ohm RF systems?

Yes, the PE3359-12 is designed for standard 50 Ohm RF systems that use SMA and BNC interfaces in the same signal chain. Both connector ends are specified at 50 Ohm, and the RG316-DS coax also carries a 50 Ohm impedance rating. That alignment helps engineers maintain impedance consistency in test setups, subsystem connections, and low-frequency RF assemblies. It is a practical choice when equipment compatibility matters and the application operates within the cable’s DC to 1 GHz frequency range.

Why choose RG316-DS coax for a between-series RF cable?

RG316-DS coax is chosen in PE3359-12 because it provides a known 50 Ohm cable platform for between-series SMA to BNC RF interconnections. The assembly also uses FEP jacket material, PTFE cable dielectric, and gold-plated brass contacts to support dependable electrical performance. Engineers often select this style for general RF electronics work, prototype interconnects, and bench cabling that needs familiar cable construction. It helps create a straightforward connector transition while keeping the assembly aligned with common 50 Ohm system requirements.