Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to BNC Male Cable Using RG316-DS Coax

Product ID: PE3W00980/HS
Product discontinued.
Replaced with PE3C3542/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Clamp/Solder Attachment For RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketBNC Male Connector Crimp/Solder Attachment For RG188-DS, RG316-DSData Icon
PE4407RG316-DSPE4385KitBOM Datasheet

SMA Male Right Angle to BNC Male Cable Using RG316-DS Coax with HeatShrink

PE3W00980/HS is a SMA male right angle to BNC male cable using RG316-DS coax. This Pasternack SMA male right angle to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2. SMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00980/HS SMA male right angle to BNC male cable assembly is constructed with RG316-DS coax.