Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Bulkhead to SMA Male Bulkhead Cable Using PE-SR402AL Coax

Product ID: PE3W15107

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402AL141 Semi-rigid Coax Cable with Tinned AluminumSMA Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402ALData Icon
PE45835PE-SR402ALPE45835KitBOM Datasheet

SMA Male Bulkhead to SMA Male Bulkhead Cable Using PE-SR402AL Coax

PE3W15107 is a SMA male bulkhead to SMA male bulkhead cable using PE-SR402AL coax. This Pasternack SMA male bulkhead to SMA male bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA bulkhead to male SMA bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15107 SMA male bulkhead to SMA male bulkhead cable assembly is constructed with PE-SR402AL coax.