Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Connector Crimp/Solder Attachment For LMR-240, PE-C240

Product ID: TC-240-SM
Product discontinued.
Replaced with TC-240-SM-RA-SS-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1LMR-240
Interface Type 2PE-C240

Description

SMA Male Connector Crimp/Solder Attachment For LMR-240, PE-C240

TC-240-SM SMA male coaxial connector has an interface type of LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack SMA male coaxial connector has a teflon dielectric type. The Pasternack SMA coaxial connector has a stainless steel body. Our TC-240-SM SMA connector uses beryllium copper contact. This SMA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male SMA connector will ship the same day as purchased. Our SMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave