SMA Male Right Angle Connector Crimp/Solder Attachment for LMR-240, PE-C240
Product ID:
TC-240-SM-RA-SS-X
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | Error |
| Maximum Frequency | 3 GHz |
Description
Standard SMA Male Right Angle Connector Crimp/Solder Attachment for LMR-240, PE-C240
TC-240-SM-RA-SS-X SMA male right angle coaxial connector has an interface type of LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact crimp/solder as an attachment method. Our male SMA right angle coaxial connector provides a maximum frequency of 3 GHz.
The Pasternack right angle SMA male coaxial connector has a teflon dielectric type and a VSWR of 1.35. The Pasternack SMA coaxial connector has a stainless steel body. Our TC-240-SM-RA-SS-X SMAright angle connector uses beryllium copper contact. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table