In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle Connector Crimp/Solder Attachment For LMR-240, PE-C240

Product ID: TC-240-SM-RA
Product discontinued.
Replaced with TC-240-SM-RA-SS-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1LMR-240
Interface Type 2PE-C240

Description

SMA Male Right Angle Connector Crimp/Solder Attachment For LMR-240, PE-C240

TC-240-SM-RA SMA male right angle coaxial connector has an interface type of LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack right angle SMA male coaxial connector has a teflon dielectric type. The Pasternack SMA coaxial connector has a stainless steel body. Our TC-240-SM-RA SMAright angle connector uses beryllium copper contact. This SMA male right angle coaxial RF connector is REACH compliant.

This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave