Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Blue FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39347C-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$65.89
25-49$62.60
50-99$59.30
100-249$56.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to Blue FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

The PE39347C-12 is a SMA male to Blue FAKRA jack cable designed for RF interface transitions, offering 50 Ohm impedance and DC to 4 GHz operation. It connects SMA-equipped equipment to Blue FAKRA interfaces in RF and electronic system integration environments. PE-C100-LSZH coax and gold-plated contacts support low loss performance, while the flexible construction maintains a 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a male gender on end 1 and jack on end 2. This SMA to FAKRA cable is a male to jack coax assembly, PE39347C-12, can also be known as a low loss SMA plug to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA plug to FAKRA female cable assembly PE39347C-12 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA male to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39347C-12 can also be used in the other direction and will be FAKRA jack to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to blue FAKRA jack cable 12 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39347C-12 RF cable assembly used for?

The PE39347C-12 is a SMA male to Blue FAKRA jack RF cable assembly used for between-series interface transitions. It features 50 Ohm impedance, PE-C100-LSZH flexible coax, and DC to 4 GHz operation with 1.4:1 maximum VSWR. Engineers use it when SMA-connected instruments, modules, or subsystems must connect to equipment with a Blue FAKRA interface. This makes it useful for RF integration, electronics testing, and system-level interconnects that require a direct SMA-to-FAKRA cable solution.

When would I use a SMA to FAKRA cable instead of an adapter?

A SMA to FAKRA cable like PE39347C-12 is used when equipment needs both an interface change and flexible cable routing. It combines a SMA male connector, a Blue FAKRA jack, and PE-C100-LSZH coax in one assembled 50 Ohm solution. Engineers often choose this format in compact enclosures, harness transitions, or bench setups where rigid adapters do not fit well. The cable assembly helps bridge connector families while providing reach, routing flexibility, and DC to 4 GHz performance.

Is the PE39347C-12 suitable for RF system integration work?

The PE39347C-12 is suitable for RF system integration work where SMA and Blue FAKRA interfaces need a direct cable connection. It supports DC to 4 GHz operation, uses 50 Ohm construction, and includes flexible PE-C100-LSZH coax for routing. Integration teams use it in electronic assemblies when joining instrument ports, RF modules, or subsystem connections with mixed connector families. Its between-series design helps reduce extra interconnect pieces in layouts that need a ready-made SMA-to-FAKRA cable assembly.

What makes the PE39347C-12 a good choice for enclosed electronic systems?

The PE39347C-12 is a practical choice for enclosed electronic systems because it combines connector conversion with flexible coax routing. It uses PE-C100-LSZH cable, straight SMA and FAKRA interfaces, and gold-plated contacts to support dependable electrical connection. Designers can use it in compact assemblies where cable bend management and direct SMA-to-FAKRA transitions are both required. The LSZH jacket material also supports applications where low-smoke, zero-halogen cable construction is preferred inside equipment.