Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to FAKRA Jack Cable Assemblies

Pasternack Enterprises SMA male to FAKRA jack cable assembly product group is made up of 144 standard and custom assemblies using Flexible coax cable. SMA male to FAKRA jack assemblies are manufactured using 3 different coaxial cable part numbers and 1 different SMA connector. Our SMA male to FAKRA jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA male to FAKRA jack cable assemblies are manufactured with 24 different connector and cable combinations. You may select the SMA male to FAKRA jack cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA male to FAKRA jack cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Excellent customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant