Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Beige FAKRA Jack Cable 24 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39347I-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$50.59
25-49$48.06
50-99$45.53
100-249$43.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to Beige FAKRA Jack Cable 24 Inch Length Using PE-C100-LSZH Coax

The PE39347I-24 is a SMA male to FAKRA jack cable designed for 50 Ohm RF interconnects, offering DC to 4 GHz operation. It links SMA-equipped RF hardware to FAKRA interface points in electronic systems that need a straight, between-series cable assembly. Built with PE-C100-LSZH flexible coax, it uses gold-plated contacts and supports 1.4:1 maximum VSWR for controlled RF performance.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a male gender on end 1 and jack on end 2. This SMA to FAKRA cable is a male to jack coax assembly, PE39347I-24, can also be known as a low loss SMA plug to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA plug to FAKRA female cable assembly PE39347I-24 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA male to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39347I-24 can also be used in the other direction and will be FAKRA jack to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to beige FAKRA jack cable 24 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39347I-24 RF cable assembly used for?

The PE39347I-24 is a between-series RF cable assembly that connects an SMA male interface to a FAKRA jack interface. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use it when equipment with SMA ports must connect to systems built around FAKRA connectivity. This makes it useful for integration work, bench verification, and electronic assemblies that require a controlled RF transition.

When would I use an SMA male to FAKRA jack cable?

An SMA male to FAKRA jack cable like the PE39347I-24 is used when two RF interfaces in a system do not match. This assembly provides a 50 Ohm connection, straight connector geometry, and PE-C100-LSZH flexible coax for routed installations. It is useful in automotive electronics, RF subsystem integration, and test environments that include FAKRA-connected devices. The cable helps avoid improvised adapters by providing a purpose-built transition between SMA and FAKRA interfaces.

Is the PE39347I-24 suitable for automotive and electronic RF integration?

Yes, the PE39347I-24 is suitable for automotive and electronic RF integration where SMA and FAKRA interfaces must be connected. Its DC to 4 GHz frequency range, 50 Ohm impedance, and 1.4:1 maximum VSWR support controlled RF signal transfer. Engineers can use it in modules, harness transitions, and bench setups that involve FAKRA-style connectivity. The LSZH jacket and flexible coax construction also support cable routing inside compact electronic assemblies.

Why choose a cable assembly instead of separate SMA and FAKRA adapters?

A finished cable assembly like the PE39347I-24 provides the needed SMA-to-FAKRA transition in one integrated RF interconnect. It combines straight connectors, PE-C100-LSZH coax, gold-plated contacts, and a defined 50 Ohm path from DC to 4 GHz. This is helpful when systems need a flexible connection rather than a rigid adapter stack between interfaces. Using one assembly can simplify installation, reduce extra connection points, and support cleaner cable routing in equipment.