Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Water Blue FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

Product ID: PE39347Z-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$53.29
25-49$50.63
50-99$47.96
100-249$45.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to Water Blue FAKRA Jack Cable 12 Inch Length Using PE-C100-LSZH Coax

The PE39347Z-12 is a SMA male to FAKRA jack cable designed for PE-C100-LSZH coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where engineers need a between-series cable to bridge SMA equipment to FAKRA interfaces. This flexible low loss assembly uses LSZH jacket material, gold-plated phosphor bronze contacts, and a maximum VSWR of 1.4:1.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our low loss SMA to FAKRA cable assemblies have a male gender on end 1 and jack on end 2. This SMA to FAKRA cable is a male to jack coax assembly, PE39347Z-12, can also be known as a low loss SMA plug to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA plug to FAKRA female cable assembly PE39347Z-12 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA male to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39347Z-12 can also be used in the other direction and will be FAKRA jack to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to water blue FAKRA jack cable 12 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE39347Z-12 RF cable assembly used for?

The PE39347Z-12 is a SMA male to FAKRA jack RF cable assembly used to connect between-series interfaces in 50 Ohm systems. It uses flexible PE-C100-LSZH coax, supports DC to 4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it when SMA-based instruments, assemblies, or devices must connect to FAKRA-equipped modules or harnesses. This makes it useful for integration work, bench validation, and automotive-oriented RF connections that require a defined interface transition.

When would I use a SMA to FAKRA cable instead of an adapter?

A SMA to FAKRA cable like PE39347Z-12 is used when equipment needs interface conversion plus flexible routing between connection points. It combines a SMA male connector, a FAKRA jack interface, and PE-C100-LSZH flexible coax in one assembly. Engineers choose this style when rigid adapters cannot accommodate spacing, movement, or cable management inside test and electronic systems. The cable format helps reduce mechanical strain at ports while preserving 50 Ohm connectivity across DC to 4 GHz applications.

Is the PE39347Z-12 suitable for automotive RF interface work?

The PE39347Z-12 is suitable for automotive RF interface work that uses a water blue FAKRA jack connection on one end. It provides a SMA male to FAKRA transition, 50 Ohm impedance, and DC to 4 GHz coverage for compatible RF paths. Engineers often use this configuration during module evaluation, harness testing, and bench measurements tied to FAKRA-connected automotive electronics. Its flexible PE-C100-LSZH coax also helps route the assembly through tighter spaces commonly found in vehicle electronic test environments.

What makes the PE39347Z-12 a good choice for RF system integration?

The PE39347Z-12 is a good choice for RF system integration because it bridges SMA and FAKRA interfaces in one cable assembly. It offers 50 Ohm impedance, straight connector bodies on both ends, low loss design, and a maximum VSWR of 1.4:1. These characteristics help engineers connect dissimilar RF interfaces without adding separate conversion hardware and extra connection points. In practical integration work, that simplifies routing, supports cleaner layouts, and helps maintain controlled impedance through the assembled signal path.