Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Black FAKRA Jack Cable 12 Inch Length Using RG174 Coax

Product ID: PE39199A-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.49
25-49$64.12
50-99$60.74
100-249$58.04
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to Black FAKRA Jack Cable 12 Inch Length Using RG174 Coax

The PE39199A-12 is a SMA male to FAKRA jack cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA-based RF equipment to FAKRA interfaces in electronic systems where a between-series cable assembly is required. Plastic connector bodies, gold-plated phosphor bronze contacts, and PVC-jacketed RG174A/U coax support reliable signal transfer with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a male gender on end 1 and jack on end 2. This SMA to FAKRA cable is a male to jack coax assembly, PE39199A-12, can also be known as a SMA plug to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA plug to FAKRA female cable assembly PE39199A-12 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39199A-12 can also be used in the other direction and will be FAKRA jack to SMA male cable assembly if the opposite connectivity is required.

SMA plug to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to black FAKRA jack cable 12 inch length using RG174 coax.

Frequently Asked Questions

What is the PE39199A-12 RF cable assembly used for?

The PE39199A-12 is a between-series RF cable assembly used to connect an SMA male interface to a FAKRA jack interface. It uses RG174A/U coax, supports 50 Ohm impedance, and operates from DC to 1 GHz with 1.4:1 maximum VSWR. Engineers use this assembly in electronic systems when an SMA-based device must connect to equipment or modules built around FAKRA connectivity. It is useful for integration work, lab setups, and interface transitions that need a compact flexible coax cable.

When would I use an SMA male to FAKRA jack cable instead of an adapter?

An SMA male to FAKRA jack cable like the PE39199A-12 is used when two interfaces must be connected with flexible separation. The assembly combines straight SMA and FAKRA connectors with RG174A/U coax, giving 50 Ohm performance across DC to 1 GHz. Engineers often choose a cable instead of a rigid adapter when connector spacing, routing constraints, or strain relief matter in the system. This approach also helps during bench testing or installed integration where direct port-to-port mating is impractical.

Is the PE39199A-12 suitable for automotive or FAKRA-based electronic systems?

The PE39199A-12 is suitable for automotive or other FAKRA-based electronic systems that need a 50 Ohm SMA-to-FAKRA interconnect. It features a black FAKRA jack, straight connector geometry on both ends, RG174A/U coax, and gold-plated phosphor bronze contacts. Engineers can use it to connect SMA test ports, modules, or RF devices into assemblies built around keyed FAKRA-style interfaces. Its specified DC to 1 GHz range makes it appropriate for lower-frequency RF and electronics integration tasks within that operating band.

What design details make the PE39199A-12 useful for integration work?

The PE39199A-12 is useful for integration work because it combines unlike RF interfaces in a single flexible cable assembly. It uses RG174A/U coax with a PVC jacket, straight connectors, plastic connector bodies, and gold-plated phosphor bronze contacts. These construction details support routing in compact electronic assemblies while maintaining the specified 50 Ohm impedance and 1.4:1 maximum VSWR. System integrators and electronics engineers use assemblies like this to speed prototype connections, equipment setup, and interface verification between SMA and FAKRA hardware.