Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Bordeaux FAKRA Jack Cable 60 Inch Length Using RG174 Coax

Product ID: PE39199D-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.49
25-49$64.12
50-99$60.74
100-249$58.04
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to Bordeaux FAKRA Jack Cable 60 Inch Length Using RG174 Coax

The PE39199D-60 is a SMA male to Bordeaux FAKRA jack cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA-equipped RF hardware to Bordeaux FAKRA interfaces in electronic systems that need a flexible between-series cable assembly. Built with RG174A/U coax, PVC jacket, gold-plated contacts, and PTFE/Teflon dielectrics, it supports 1.4:1 maximum VSWR in compact routing paths.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and FAKRA cable connection on the other. Our SMA to FAKRA cable assemblies have a male gender on end 1 and jack on end 2. This SMA to FAKRA cable is a male to jack coax assembly, PE39199D-60, can also be known as a SMA plug to FAKRA female cable assembly and will be shipped same-day as it is purchased.

SMA plug to FAKRA female cable assembly PE39199D-60 is built with RG174 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39199D-60 can also be used in the other direction and will be FAKRA jack to SMA male cable assembly if the opposite connectivity is required.

SMA plug to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to FAKRA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to bordeaux FAKRA jack cable 60 inch length using RG174 coax.

Frequently Asked Questions

What is the PE39199D-60 RF cable assembly?

The PE39199D-60 is a between-series RF cable assembly that connects an SMA male interface to a Bordeaux FAKRA jack interface. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use this assembly when equipment with an SMA connection must link to a FAKRA-based port in an electronic system. Its straight connector configuration and 1.4:1 maximum VSWR make it useful for controlled RF interconnects in integration and test environments.

When would I use an SMA male to Bordeaux FAKRA jack cable?

You would use the PE39199D-60 when a system has an SMA-connected device on one side and a Bordeaux FAKRA interface on the other. The cable provides a direct between-series connection using RG174A/U coax with 50 Ohm performance and straight connectors. This is common during subsystem integration, prototype builds, service work, or bench testing of FAKRA-equipped electronics. It helps engineers connect unlike RF interfaces without adding separate adapters that can increase stack-up length and complicate routing.

Is the PE39199D-60 suitable for automotive or telematics integration?

The PE39199D-60 is suitable for automotive electronics and telematics integration where Bordeaux FAKRA connectivity must interface with SMA-based equipment. It combines a FAKRA jack, an SMA male connector, RG174A/U flexible coax, and 50 Ohm impedance for consistent system matching. Engineers often use this type of assembly during module validation, harness development, and antenna path troubleshooting up to 1 GHz. Its flexible cable construction also helps in compact routing areas where rigid adapter combinations would be harder to position or service.

How does a cable assembly like PE39199D-60 differ from using separate adapters?

A cable assembly like the PE39199D-60 adds interface conversion and flexible reach in one part instead of stacking multiple rigid RF components. It uses RG174A/U coax between the SMA male and Bordeaux FAKRA jack, which can ease routing in tighter enclosures. This approach is useful when ports are offset, recessed, or located on moving test fixtures and service setups. It can also simplify integration by reducing mechanical strain at the connector interfaces compared with a rigid adapter-only arrangement.